11.3.5 Interrupt Change Notification Flag for CNFx Register

Note: See Table 11-1 through Table 11-4 for bit availability for a given device variant.
Table 11-18. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: CNFx
Offset: 0x0210, 0x0224, 0x0238, 0x024C

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 CNFx[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CNFx[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – CNFx[15:0] Interrupt Change Notification Flag for PORTx bits

When CNSTYLE (CNCONx[11]) = 1:

ValueDescription
1

An enabled edge event occurred on the PORTx[n] pin

0

An enabled edge event did not occur on the PORTx[n] pin