11.3.29 Peripheral Pin Select Input Register 20

Table 11-42. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: RPINR20
Offset: 0x3954

Bit 3130292827262524 
 CLCINDR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 CLCINCR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CLCINBR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CLCINAR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – CLCINDR[7:0] Assign CLC Input D (CLCIND) to the Corresponding RPn Pin bits

Bits 23:16 – CLCINCR[7:0] Assign CLC Input C (CLCINC) to the Corresponding RPn Pin bits

Bits 15:8 – CLCINBR[7:0] Assign CLC Input B (CLCINB) to the Corresponding RPn Pin bits

Bits 7:0 – CLCINAR[7:0] Assign CLC Input A (CLCINA) to the Corresponding RPn Pin bits