11.3.45 Peripheral Pin Select Output Register 17

Name: RPOR17
Offset: 0x39C4

Bit 3130292827262524 
  RP72R[6:0] 
Access RWRWRWRWRWRWRW 
Reset 0000000 
Bit 2322212019181716 
  RP71R[6:0] 
Access RWRWRWRWRWRWRW 
Reset 0000000 
Bit 15141312111098 
  RP70R[6:0] 
Access RWRWRWRWRWRWRW 
Reset 0000000 
Bit 76543210 
  RP69R[6:0] 
Access RWRWRWRWRWRWRW 
Reset 0000000 

Bits 30:24 – RP72R[6:0] Peripheral Output Function is Assigned to Virtual Output RP72

Bits 22:16 – RP71R[6:0] Peripheral Output Function is Assigned to Virtual Output RP71

Bits 14:8 – RP70R[6:0] Peripheral Output Function is Assigned to Virtual Output RP70

Bits 6:0 – RP69R[6:0] Peripheral Output Function is Assigned to Virtual Output RP69