43.21 Analog Comparator (AC) Electrical Specifications

Table 43-30. Analog Comparator Module Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typical(1)Max.UnitsConditions
CMP_1VIOFF_00Input Offset Voltage-26—26mV

COMPCTRLx.HYST = 0x0

COMPCTRLx.SPEED = 0x0

VIOFF_01-32—32mV

COMPCTRLx.HYST = 0x1

COMPCTRLx.SPEED = 0x0

VIOFF_02-14—14mV

COMPCTRLx.HYST = 0x0

COMPCTRLx.SPEED = 0x3

VIOFF_03-16—16mV

COMPCTRLx.HYST = 0x1

COMPCTRLx.SPEED = 0x3

CMP_3VICMInput Common Mode VoltageGNDNANA—VDDANA - 0.5VV
CMP_4VINInput Voltage RangeGNDANA—VDDANAVWith respect to GND and VDDANA
CMP_5VHYST_00 Input Hysteresis Voltage25—161mV

COMPCTRLx.HYST = 0x1

COMPCTRLx.SPEED = 0x0

VHYST_01 Input Hysteresis Voltage50—141mV

COMPCTRLx.HYST = 0x1

COMPCTRLx.SPEED = 0x3

CMP_15TRESPSS_LS(4)Small Signal Response Time, low speed——219ns

Comparator ref voltage=VDDANA/2

COMPCTRLx.HYST = 0x0

Input overdrive = ± 100mv

COMPCTRL.SPEED = 0x0

CMP_17TRESPSS_HS(4)Small Signal Response Time, high speed——65ns

Comparator ref voltage=VDDANA/2

COMPCTRLx.HYST = 0x0

Input overdrive = ± 100mv

COMPCTRLx.SPEED = 0x3

CMP_19COUTVAL_01Comparator Enabled to Output Valid——12.7msComparator module is configured before enabling it

COMPCTRLx.SPEED = 0x0

COUTVAL_02——3.8msComparator module is configured before enabling it

COMPCTRLx.SPEED = 0x3

CMP_21ACIREFComparator Internal Band Gap Voltage Reference(3)(3)(3)VSee ACIREF Spec Parameters:

VR_9-VR_13

CMP_23CVREFRNGComparator Voltage Reference Input Range(2)—(2)VSee NOTE(2)
CMP_25FGCLK_ACAnalog comparator peripheral module clock freq——FCLK_49MHzSee parameter FCLK_49 in Maximum Clock Frequency Table
Note:
  1. Values in TYPICAL column are taken at 25°C.
  2. Comparator Ref voltage cannot exceed (VIN(max) - VIOFF(max) - (CMP_5(max) + 50mV)) ≥ CMP VREF ≥ (VIN(min) + VIOFF(min) + (CMP_5(max) + 50mV)).
  3. See Internal Voltage Ref Spec Parameters: VR_9-VR_13.
  4. TRESP is measured from Vin transition to ACOUT (AC direct output) toggle. It takes into account only analog propagation delay.