43.27 Frequency Meter (FREQM) Electrical Specifications

Table 43-39. Frequency Meter AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.TypicalMax.UnitsConditions
FM_1FMLOWGCLK_IOx Input Low Time1/(2*FCLK_45)——nsVDDIO = 2.7V

and meet FM5 spec

FM_3FMHIGHGCLK_IOx Input High Time1/(2*FCLK_45)——ns
FM_5FMPERIODGCLK_IOx Input Period1/FCLK_45——nsVDDIO = 2.7V
FM_7fGCLK_FREQM_REFFREQM Reference——FCLK_17MHzVDDIO = 2.7V

See parameter FCLK_17 in

Maximum Clock Frequency table

FM_9fGCLK_FREQM_MSRFREQM Measure——FCLK_15MHzVDDIO = 2.7V

See parameter FCLK_15 in

Maximum Clock Frequency table