43.17 Digital-to-Analog Converter (DAC) Electrical Specifications

Table 43-20. Digital-to-Analog Converter (DAC) Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.TypicalMax.UnitsConditions
DAC_1DRESDAC Resolution——10Bits—
DAC_3DCLKInternal DAC Clock Frequency (GCLK_DAC)——48MHzVDDANA = 2.7V
DAC_5DSAMPDAC Sampling Rate ——350ksps+/-4 LSB of final value for step size ≤100 LSb @ CLOAD & RLOAD w/VDDANA = 5.0V
DAC_7VOUTOutput Voltage RangeGNDANA+0.05V—VDDANA-0.05VVExt Pin (Buffered) VREFA = VDDANA @ CLOAD & RLOAD
GNDANA+0.05V—VREFVExt Pin (Buffered) @ CLOAD & RLOAD (VREFA < (VDDANA-50 mv))
GNDANA—VREFVInternal connection to another module (for example, AC) (No buffer)
DAC_9VREF (1,2)DAC Reference Input Option (1,2)VDDANA CTRLB.REFSEL = 0x1VDDANAV —
VREFA pin CTRLB.REFSEL = 0x22.4V (1,2)—VDDANA - 0.6VVVDDANA ≥ VREF + 0.6V
INTREF CTRLB.REFSEL = 0x02.4V (1,2)VR_1VDDANA - 0.6VVSee parameter VR_1
DAC_11CLOADDAC Out max load to meet VOUT & TSET ——100pF—
DAC_13RLOADDAC Out max load to meet VOUT & TSET 5——kΩ—
SINGLE ENDED MODE (1,2,3)
SDAC_19INL(4)Integral Non Linearity-1.2—1.2LSBCTRLB.REFSEL = 0x1

VREF = VDDANA = 5.0V

w/ CLOAD & RLOAD

-1.2—1.2LSBCTRLB.REFSEL = 0x2

VDDANA = 5.0V

VREF = VREFA pin = 3.0V

w/ CLOAD & RLOAD

SDAC_21DNL(4)Differential Non Linearity-1.4—1.4LSBCTRLB.REFSEL = 0x1

VREF = VDDANA = 5.0V

w/ CLOAD & RLOAD

-1.5—1.5LSBCTRLB.REFSEL = 0x2

VDDANA = 5.0V

VREF = VREFA pin = 3.0V

w/ CLOAD & RLOAD

SDAC_23GERR (4)Gain Error -5.4—5.4LSBCTRLB.REFSEL = 0x1

DAC reference = VDDANA = 5.0V

w/ CLOAD & RLOAD

-7.2—7.2LSBCTRLB.REFSEL = 0x2

VDDANA = 5.0V

DAC reference = VREFA pin = 3.0V

w/ CLOAD & RLOAD

SDAC_25EOFF (4)Offset Error -3.4—3.4LSBCTRLB.REFSEL = 0x1

DAC reference = VDDANA = 5.0V

w/ CLOAD & RLOAD

-6.4—6.4LSBCTRLB.REFSEL = 0x2

VDDANA = 5.0V

DAC reference = VREFA pin = 3.0V

w/ CLOAD & RLOAD

Note:
  1. DAC Internal Bandgap Reference voltage 4.096V when used.
  2. DAC functional device operation with either internal or external VREF<2.4v is guaranteed, but not characterized. DAC will function, but with degraded performance. DAC accuracy is limited by users application noise/accuracy on VDDANA, GNDANA and VREF accuracy/drift.
  3. 10-bit mode.
  4. Over VOUT range defined by DAC_7 parameter.