43.4 CPU Idle Power
| DC CHARACTERISTICS | Standard
Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Clock/Freq | Typ.(1) | Max. | Units | Conditions |
| IPWR_1 | IDD_IDLE | CPU IDD in IDLE mode | FDPLL 48MHz | 19.1 | 25 | µA/MHz | VDDANA = VDDIO = 5V XOSC32K at 32.768 kHz as reference of FDPLL(2) |
| IPWR_3 | 19 | 24.8 | µA/MHz | VDDANA = VDDIO = 3.3V XOSC32K at 32.768 kHz as reference of FDPLL(2) | |||
| IPWR_5 | OSC48M 48MHz | 17.3 | 22.2 | µA/MHz | VDDANA = VDDIO = 5V XOSC32K Off(2) | ||
| IPWR_7 | 17.2 | 22 | µA/MHz | VDDANA = VDDIO = 3.3V XOSC32K Off(2) | |||
|
Note:
| |||||||
Operation Conditions
- VDD = VDDIO = 5.0V