43.29 Position Decoder (PDEC) Electrical Specifications

Table 43-41. Position Decoder Interface AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.TypMax.UnitsConditions
PDEC_1TtPHTPCK high time2/fGCLK_PDEC——nsVDDIO 2.7V to 5.5V
PDEC_3TtPLTPCK low time2/fGCLK_PDEC——ns
PDEC_5TtPPTPCK input period4/fGCLK_PDEC——ns
PDEC_7TCKEXTDLYDelay from External TxCK Clock Edge to counter Increment——4/fGCLK_PDECns
PDEC_11TPDHPosition Decoder Input High Time2/fGCLK_PDEC——ns
PDEC_13TPDLPosition Decoder Input Low Time2/fGCLK_PDEC——ns
PDEC_15TPDINPosition Decoder Input Period4/fGCLK_PDEC——ns
PDEC_21TPDFHFilter Time to Recognize High, with Digital Filter4/fGCLK_PDEC——ns
PDEC_23TPDFLFilter Time to Recognize Low, with Digital Filter4/fGCLK_PDEC——ns
PDEC_24PDECCLKGCLK_PDEC——FCLK_29MHz

VDDIO 2.7V to 5.5V.

See parameter FCLK_29 in Maximum Clock Frequency table