43.26 Timer/Counter for Control (TCC) Applications Electrical Specifications

Figure 43-16. TCCx Timer Capture Input Module Timing Diagrams
Figure 43-17. TCCx Timer Compare Output Module Timing Diagrams
Figure 43-18. TCCx Timer Compare Fault Output Module Timing Diagrams
Table 43-37. TCC0, 1 Timer Capture Module Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.Symbol CharacteristicsMin.TypicalMax.UnitsConditions
TCC_1TCCINLOWCapture TCCx Input Low Time2/fGLK_TCCx——nsVDDIO = 2.7V and meet TCC_5 spec
TCC_3TCCINHIGHCapture TCCx Input High Time2/fGLK_TCCx——nsVDDIO = 2.7V and meet TCC_5 spec
TCC_5TCCINPERIODCapture Input Period4/fGLK_TCCx——nsVDDIOx(min)
TCC_7TCCOUTLOWCompare TCCx Output Low Time33——nsVDDIO = 2.7V and meet TCC_11 spec
TCC_9TCCOUTHIGHCompare TCCx Output High Time33——nsVDDIO = 2.7V and meet TCC_11 spec
TCC_11TCCOUTPERIODCompare Output Period66——nsVDDIO = 2.7V
TCC_13fGCLK_TCCxTCC peripheral module clock frequency——96MHz
Table 43-38. TCC2 Timer Capture Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.Symbol CharacteristicsMin.TypicalMax.UnitsConditions
TCC_19TCCINLOWCapture TCC2 Input Low Time2/fGLK_TCC2——nsVDDIO = 2.7V and meet TCC_23 spec
TCC_21TCCINHIGHCapture TCC2 Input High Time2/fGLK_TCC2——nsVDDIO = 2.7V and meet TCC_23 spec
TCC_23TCCINPERIODCapture Input Period4/fGLK_TCC2——nsVDDIO = 2.7V
TCC_25TCCOUTLOWCompare TCC2 Output Low Time33——nsVDDIO = 2.7V and meet TCC_29 spec
TCC_27TCCOUTHIGHCompare TCC2 Output High Time33——nsVDDIO = 2.7V and meet TCC_29 spec
TCC_29TCCOUTPERIODCompare Output Period66——nsVDDIO = 2.7V
TCC_31fGCLK_TCC2TCC peripheral module clock frequency——48MHz