43.2 Power Supply

Table 43-5. Power Supply Electrical Specifications
DC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.TypicalMax.UnitsConditions
REG_1VDDCORE_CINVDDCORE Input Bypass parallel Capacitor pair0.811.2µFBulk Ceramic or solid Tantalum with ESR <0.5Ω (Immediately adjacent to pin)
REG_380100—nFCeramic XR7 with ESR <0.5Ω (Immediately adjacent to pin)
REG_4VDDIO_CINVDDIO Input Bypass parallel Capacitor pair810(5)—µFBulk Ceramic or solid Tantalum with ESR <0.5Ω (1,6)
REG_580100—nFCeramic XR7 with ESR <0.5Ω (Immediately adjacent to all VDDIO pins)(6)
REG_7VDDIN_CINVDDIN Input Bypass parallel Capacitor pair810(6)—µFBulk Ceramic or solid Tantalum with ESR <0.5Ω (1)
REG_880100—nFCeramic XR7 with ESR <0.5Ω (Immediately adjacent to all VDDIN pins)
REG_9VREFx_CINExternal VREFx Input Bypass parallel Capacitor pair (7)3.764.7—µFBulk Ceramic or solid Tantalum with ESR <0.5Ω (6)
REG_1180100—nFCeramic XR7 with ESR <0.5Ω (Immediately adjacent to pin)(6)
REG_17VDDANA_CINVDDANA Input Bypass parallel Capacitor pair810—µFBulk Ceramic or solid Tantalum with ESR <0.5Ω (1,6) (as close as possible to pin)
REG_1980100—nfCeramic XR7 with ESR <0.5Ω (Immediately adjacent to pin)(6)
REG_23VDDANA_LEXTVDDANA series Ferrite Bead DCR (DC Resistance)——0.1Ω≥600 Ohms @ 100 MHz
REG_25Ferrite Bead current rating500——mA
REG_37VDDIO, VDDIN, VDDANA (2)VDDIO, VDDIN, VDDANA Input Voltage Range2.7—5.5V—
REG_38IVDDIO_MAXVDDIO max current——92mAI/O pin configured as inputs
REG_39VDDCOREDC calibrated output voltage1.081.231.32V—
REG_41AIVDDCORE_MAXVDDCORE max current——2.3mALDO mode
REG_41B——302µaStandby mode
REG_43SVDDIO/VDD_RVDDIN, VDDANA, VDDIO Rise Ramp Rate to Ensure Internal Power-on Reset Signal——0.1V/µsFailure to meet this specification may lead to start-up or unexpected behaviors
REG_44SVDDIO/VDD_FVDDIO Falling Ramp Rate to Ensure Internal Power-on Reset Signal——0.05V/µsFailure to meet this specification may cause the device to not detect reset
REG_45AVPOR+VDDIO/VDD Rising Power-on Reset 2.49—2.58 VVDDIO Power- up power -down (See Param REG_43, VDDIO/VDD Ramp Rate)
REG_45BVPOR-VDDIO/VDD Falling Power-on Reset 1.64— 1.92VVDDIO Power- up or Power-down (See Param REG_43, VDDIO/VDD Ramp Rate)
REG_47VBODVDD VDDIO BOD (All modes) 2.742.80 2.86V(Default Setting) LEVEL[5:0] = 0x8 (3) HYST[0] = 0x0
2.742.86 2.91V(Default Setting) LEVEL[5:0] = 0x8 (3,4) HYST[0] = 0x1
5.275.41 5.48VLEVEL[5:0] = 0x3F (3) HYST[0] = 0x0
5.275.50 5.57VLEVEL[5:0] = 0x3F (3,4) HYST[0] = 0x1
REG_51VBODVDDLEVEL_STEP VBODVDD step size, LEVEL[5:0]—47—mV —
REG_52VBODVDDHYST_STEPVBODVDD Hysterisis —See note (4)— — —
REG_53TRSTExternal RESET valid active pulse width1.1——µsMinimum reset active time to guarantee CPU reset
Note:
  1. In single power supply configuration, only one bulk capacitor (REG_4 or REG_7) is enough for both VDDIN and VDDIO. In dual-power supply configuration, two bulk capacitors are needed: REG_4 for VDDIO and REG_7 for VDDIN.
  2. VDDIN and VDDANA must be at the same voltage level. VDDIO should be lower or equal to VDDIN/ VDDANA. The common voltage is referred to as VDD in the data sheet. Some I/O are in the VDDIO cluster, but can be multiplexed as analog inputs or outputs (e.g. TCC[n] pads). In such a case, VDDANA is used to power the I/O. Using this configuration may result in an electrical conflict if the VDDIO voltage is lower than the VDDIN/VDDANA.
  3. VBODVDD-(min) = 2.372 + (BODVDD.LEVEL[5:0]) * 0.047
  4. VBODVDDHYST_STEP Graph:

    VBODVDD(max)@BODVDD.HYST[0] =1 = VBODVDD(max)@BODVDD.HYST[0] = 0 + VBODVDDHYST_STEP

  5. Shared between VDDIO, VDDIN, and VDDANA in case of a common power supply VDD = VDDIO = VDDIN = VDDANA.
  6. Shared between VDDIO, VDDIN, and VDDANA in case of a common power supply VDD = VDDIO = VDDIN = VDDANA. Else, shared between VDDIN = VDDANA.
  7. If the VREF is not used, then the caps are not needed.