43.25 Timer Counter (TC) Module Electrical Specifications

Figure 43-14. TCx Timer Capture Input Module Timing Diagram
Figure 43-15. TCx Timer Compare Output Module Timing Diagram
Table 43-36. TCx Timer Capture Module Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.TypicalMax.UnitsConditions
TC_1TCINLOWCapture TCx Input Low Time2/fGLK_TCx——nsVDDIO = 2.7V and meet TC_5 spec
TC_3TCINHIGHCapture TCx Input High Time2/fGLK_TCx——nsVDDIO = 2.7V and meet TC_5 spec
TC_5TCINPERIODCapture Input Period4/fGLK_TCx——nsVDDIO = 2.7V
TC_7TCOUTLOWCompare TCx Output Low Time33——nsVDDIO = 2.7V and meet TC_11 spec
TC_9TCOUTHIGHCompare TCx Output High Time33——nsVDDIO = 2.7V and meet TC_11 spec
TC_11TCOUTPERIODCompare Output Period66——nsVDDIO = 2.7V
TC_13fGCLK_TCxTC peripheral module clock frequency——48MHzVDDIO = 2.7V