43.3 CPU Active Power
| DC CHARACTERISTICS | Standard
Operating Conditions: VDDIO=VDDANA 2.7V to 5.5V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Clock/Freq | Typ.(1) | Max. | Units | Conditions |
| APWR_1 | IDD_ACTIVE | MCU IDD in active mode | FDPLL 48MHz | 99.6 | 112.9 | µA/MHz | VDDANA = VDDIO = 5V XOSC32K at 32.768 kHz as reference of FDPLL (2) |
| APWR_3 | 97.3 | 110 | µA/MHz | VDDANA = VDDIO = 3.3V XOSC32K at 32.768 kHz as reference of FDPLL (2) | |||
| APWR_5 | OSC48M 48MHz | 97.8 | 110.4 | µA/MHz | VDDANA = VDDIO = 5V XOSC32K Off (2) | ||
| APWR_7 | 95.5 | 107.9 | µA/MHz | VDDANA = VDDIO = 3.3V XOSC32K Off (2) | |||
|
Note:
| |||||||