43.16 Fractional Digital Phase Locked Loop (FDPLL96M)

Table 43-19. Fractional Digital Phase Locked Loop (FDPLL96M) Electrical specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
FDPLL_1FDPLL_FINFDPLL96M Input Frequency Range32—2000kHz —
FDPLL_3FDPLL_FOUTFDPLL96M Output Clock Frequency48—96MHz—
FDPLL_5FDPLL_JitterFDPLL96M Period Jitter Pk-to-Pk (1,2)1.4—3.6%VDD = VDDIO = 5.0v,

fIN = 32.768 kHz from XOSC32K,

fOUT = 48 MHz

1—8.6%VDD = VDDIO = 5.0v,

fIN = 32.768 kHz from XOSC32K,

fOUT = 96 MHz

FDPLL_71.4—3.9%VDD = VDDIO = 5.0v,

fIN = 2 MHz from XOSC,

fOUT = 48 MHz

1—6.8%VDD = VDDIO = 5.0v,

fIN = 2 MHz from XOSC,

fOUT = 96 MHz

FDPLL_11FDPLL_SRTFDPLL96M Start-Up/Lock Time Time (1)—1.1—msVDD = VDDIO = 5.0v,

fIN = 32.768 kHz from XOSC32K,

fOUT = 96 MHz

—25—µsVDD = VDDIO = 5.0v,

fIN = 2 MHz from XOSC,

fOUT = 96 MHz

Note:
  1. REFCLK for FDPLL96M is XOSC or XOSC32K.
  2. The provided jitter performance will be the best achieved on the device. Digital activity can increase jitter but is highly dependent on the application use model.
  3. DPLL jitter is sensitive to digital on-chip activity, which is application dependent.