43.14 Internal 48 MHz RC Oscillator (OSC48M)

Table 43-17. Internal 48 MHz RC Oscillator (OSC48M) Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
OSC48M_1FOSC48MOSC48M Oscillator Frequency46.6—49.5MHz-40 to 85°C
OSC48M_3OSC48M_DutyOSC48M Oscillator Duty Cycle40—60% —
OSC48M_5OSC48M_STOSC48M Oscillator Start-up Time—3.9(1)15µs —
Note:
  1. 25°C, VDD = VDDIO = 5.0V.
  2. An option for more accurate RC can be available upon request. Contact your local Microchip Sales office for additional information.