43.20 Temperature Sensor (TSENS) Electrical Specifications

AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
TSENS_1TSENSACCAccuracy-11.3—6.2°C0°C ≤ TA ≤ 60°C
-14.6—10.5°C-40°C ≤ TA ≤ 85°C
Note: The TSENS is not suggested for automotive applications.