43.7 Wake-up Timing

Table 43-10. Wake-Up Timing from Low-Power Modes Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.TypMax.UnitsConditions
WKUP_2WKUP_IDLEWake from IDLE mode (1)—16.8—µs Note 1
WKUP_3WKUP_STDBYWake from STANDBY Mode—35.1—µs Note 1
Note:
    • VDD = VDDIO = 5.0V
    • CPU clock = 8 MHz from OSC48M
    • 0 wait states
    • Flash in WAKEUPINSTANT mode (NVMCTRL.CTRLB.SLEEPRM=1)
    • Cache enabled/disabled