43.13 Internal 32.768 kHz RC Oscillator (OSC32K)

Table 43-16. Internal 32.768 kHz RC Oscillator (OSC32K) Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.TypMax.UnitsConditions
OSC32K_1FOSC_OSC32KOutput Frequency—32.768—kHz25 °C , VDDANA = 5.0V
OSC32K_3aOSC32K_ACCAccuracy-1.5—1.5%TA = 25°C, VDDANA = 5.0V
OSC32K_3b-10—10%TA = 25°C, 2.7V ≤ VDDANA ≤ 5.5V
OSC32K_3c-21—15%-40°C ≤ TA ≤ +85°C, 2.7V ≤ VDDANA ≤ 5.5V
OSC32K_9OSC32K_DutyDuty Cycle—50—%25 °C , VDDANA = 5.0V