| 0 | 0 | 0 | 0 | 0 | No non-bufferable region |
| 0 | 0 | 0 | 1 | 1 | 64 KB = (21 – 1 x 64) KB |
| 0 | 0 | 1 | 0 | 2 | 128 KB = (22 – 1 x 64) KB |
| 0 | 0 | 1 | 1 | 3 | 256 KB = (23 – 1 x 64) KB |
| 0 | 1 | 0 | 0 | 4 | 512 KB = (24 – 1 x 64) KB |
| 0 | 1 | 0 | 1 | 5 | 1 MB = (25 – 1 x 64) KB |
| 0 | 1 | 1 | 0 | 6 | 2 MB = (26 – 1 x 64) KB |
| 0 | 1 | 1 | 1 | 7 | 4 MB = (27 – 1 x 64) KB |
| 1 | 0 | 0 | 0 | 8 | 8 MB= (28 – 1 x 64) KB |
| 1 | 0 | 0 | 1 | 9 | 16 MB = (29 – 1 x 64) KB |
| 1 | 0 | 1 | 0 | 10 | 32 MB = (210 – 1 x 64) KB |
| 1 | 0 | 1 | 1 | 11 | 64 MB = (211 – 1 x 64) KB |
| 1 | 1 | 0 | 0 | 12 | 128 MB = (212 – 1 x 64) KB |
| 1 | 1 | 0 | 1 | 13 | 256 MB = (213 – 1 x 64) KB |
| 1 | 1 | 1 | 0 | 14 | 512 MB = (214 – 1 x 64) KB |
| 1 | 1 | 1 | 1 | 15 | 1 GB = (215 – 1 x 64) KB: Entire region is non-bufferable |