| [31:10] | Reserved | 0 | |
| 9 | MM0_1_2_MS6_ALLOWED_W | 1 | Write security bits for masters 0, 1, and 2 to slave 6 (MSS DDR bridge). If not set, masters 0, 1, and 2 will not have write access to slave 6. |
| 8 | MM0_1_2_MS6_ALLOWED_R | 1 | Read security bits for masters 0, 1, and 2 to slave 6 (MSS DDR bridge). If not set, masters 0, 1, and 2 will not have read access to slave 6. |
| 7 | MM0_1_2_MS3_ALLOWED_W | 1 | Write security bits for masters 0, 1, and 2 to slave 3 (eNVM1). If not set, masters 0, 1, and 2 will not have write access to slave 3. |
| 6 | MM0_1_2_MS3_ALLOWED_R | 1 | Read security bits for masters 0, 1 and 2 to slave 3 (eNVM1). If not set, masters 0, 1, and 2 will not have read access to slave 3. |
| 5 | MM0_1_2_MS2_ALLOWED_W | 1 | Write security bits for masters 0, 1, and 2 to slave 2 (eNVM0]) If not set, masters 0, 1, and 2 will not have write access to slave 2. |
| 4 | MM0_1_2_MS2_ALLOWED_R | 1 | Read security bits for masters 0, 1, and 2 to slave 2 (eNVM0). If not set, masters 0, 1, and 2 will not have read access to slave 2. |
| 3 | MM0_1_2_MS1_ALLOWED_W | 1 | Write security bits for masters 0, 1, and 2 to slave 1 (eSRAM1). If not set, masters 0, 1, and 2 will not have write access to slave 1. |
| 2 | MM0_1_2_MS1_ALLOWED_R | 1 | Read security bits for masters 0, 1, and 2 to slave 1 (eSRAM1). If not set, masters 0, 1, and 2 will not have read access to slave 1. |
| 1 | MM0_1_2_MS0_ALLOWED_W | 1 | Write security bits for masters 0, 1, and 2 to slave 0 (eSRAM0). If not set, masters 0, 1, and 2 will not have write access to slave 0. |
| 0 | MM0_1_2_MS0_ALLOWED_R | 1 | Read security bits for masters 0, 1, and 2 to slave 0 (eSRAM0). If not set, masters 0, 1, and 2 will not have read access to slave 0. |