21.5.12 MSS DDR Bridge Non-Bufferable Address Control Register
| Bit Number | Name | Reset Value | Description |
|---|---|---|---|
| [31:16] | Reserved | 0 | |
| [15:0] | DDRB_NB_ADDR | 0xA000 | Base address of a non-bufferable address region. Bits [15:(N – 1)] of this signal are compared with AHB address [31:(N + 15)] to check whether address is in non-bufferable region. The value of N depends on the non-bufferable region size, so the base address is defined according to DDRB_NB_SZ. |