21.5.16 Master Weight Configuration Register 0
| Bit Number | Name | Reset Value | Description |
|---|---|---|---|
| [31:30] | Reserved | 0 | |
| [29:25] | SW_WEIGHT_PDMA | 0 | Configures the round robin weight for peripheral DMA master. It is configurable from 1 to 32 (32 by default). |
| [24:20] | SW_WEIGHT_FAB_1 | 0 | Configures the round robin weight for fabric (FIC_1) master. It is configurable from 1 to 32 (32 by default). |
| [19:15] | SW_WEIGHT_FAB_0 | 0 | Configures the round robin weight for fabric (FIC_0) master. It is configurable from 1 to 32 (32 by default). |
| [14:10] | SW_WEIGHT_GIGE | 0 | Configures the round robin weight for Ethernet master. It is configurable from 1 to 32 (32 by default). |
| [9:5] | SW_WEIGHT_S | 0 | Configures the round robin weight for S master. It is configurable from 1 to 32 (32 by default). |
| [4:0] | SW_WEIGHT_IC | 0 | Configures the round robin weight for IC master. It is configurable from 1 to 32 (32 by default). |
Note: The weight values are as given in Table 21-23.