21.5.17 Master Weight Configuration Register 1
| Bit Number | Name | Reset Value | Description |
|---|---|---|---|
| [31:15] | Reserved | 0 | |
| [14:10] | SW_WEIGHT_G | 0 | Configures the round robin weight for G master. It is configurable from 1 to 32 (32 by default). |
| [9:5] | SW_WEIGHT_USB | 0 | Configures the round robin weight for USB master. It is configurable from 1 to 32 (32 by default). |
| [4:0] | SW_WEIGHT_HPDMA | 0 | Configures the round robin weight for HPDMA master. It is configurable from 1 to 32 (32 by default). |
Important: The weight values are as given in Table 21-23.
The following table provides weight values, where <master> is IC, S, GIGE, FIC_0, FIC_1, PDMA, HPDMA, USB, or G.
| SW_WEIGHT_<master> | Weight |
|---|---|
| 0 | 32 |
| 1 | 1 |
| 2 | 2 |
| 3 | 3 |
| . | . |
| . | . |
| . | . |
| 28 | 28 |
| 29 | 29 |
| 30 | 30 |
| 31 | 31 |