| [31:10] | Reserved | 0 | |
| 9 | MM3_6_7_8_MS6_ALLOWED_W | 1 | Write security bits for masters 3, 6, 7, and 8 to slave 6 (MSS DDR bridge). If not set, masters 3, 6, 7, and 8 will not have write access to slave 6. |
| 8 | MM3_6_7_8_MS6_ALLOWED_R | 1 | Read security bits for masters 3, 6, 7, and 8 to slave 6 (MSS DDR bridge). If not set, masters 3, 6, 7, and 8 will not have read access to slave 6. |
| 7 | MM3_6_7_8_MS3_ALLOWED_W | 1 | Write security bits for masters 3, 6, 7, and 8 to slave 3 (eNVM1). If not set, masters 3, 6, 7, and 8 will not have write access to slave 3. |
| 6 | MM3_6_7_8_MS3_ALLOWED_R | 1 | Read security bits for masters 3, 6, 7, and 8 to slave 3 (eNVM1). If not set, masters 3, 6, 7, and 8 will not have read access to slave 3. |
| 5 | MM3_6_7_8_MS2_ALLOWED_W | 1 | Write security bits for masters 3, 6, 7, and 8 to slave 2 (eNVM0). If not set, masters 3, 6, 7, and 8 will not have write access to slave 2. |
| 4 | MM3_6_7_8_MS2_ALLOWED_R | 1 | Read security bits for masters 3, 6, 7, and 8 to slave 2 (eNVM0). If not set, masters 3, 6, 7, and 8 will not have read access to slave 2. |
| 3 | MM3_6_7_8_MS1_ALLOWED_W | 1 | Write security bits for masters 3, 6, 7, and 8 to slave 1 (eSRAM1). If not set, masters 3, 6, 7, and 8 will not have write access to slave 1. |
| 2 | MM3_6_7_8_MS1_ALLOWED_R | 1 | Read security bits for masters 3, 6, 7, and 8 to slave 1 (eSRAM1). If not set, masters 3, 6, 7, and 8 will not have read access to slave 1. |
| 1 | MM3_6_7_8_MS0_ALLOWED_W | 1 | Write security bits for masters 3, 6, 7, and 8 to slave 0 (eSRAM0). If not set, masters 3, 6, 7, and 8 will not have write access to slave 0. |
| 0 | MM3_6_7_8_MS0_ALLOWED_R | 1 | Read security bits for masters 3, 6, 7, and 8 to slave 0 (eSRAM0). If not set, masters 3, 6, 7, and 8 will not have read access to slave 0. |