9.2.23 NVM CRC Output Data Register

Table 9-24. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: NVMCRCDATA
Offset: 0x3058

Bit 3130292827262524 
 CRCDATA[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 CRCDATA[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 CRCDATA[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 CRCDATA[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – CRCDATA[31:0] NVM CRC Data Output bit