9.2.12 NVM ECC Error Address Register

Table 9-13. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: NVMECCEADDR
Offset: 0x302C

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 ADDR[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 ADDR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ADDR[7:4]     
Access R/WR/WR/WR/W 
Reset 0000 

Bits 23:16 – ADDR[23:16]

Bits 15:8 – ADDR[15:8]

Bits 7:4 – ADDR[7:4] ECC Address of Read Data

These bits register the location of the NVM read data when any of the following bits are set high: ECCSTAT.SEC or ECCSTAT.DED.