9.2.2 NVM Address Register(1)

Note:
  1. This register is not writable when WR = 1.
Table 9-3. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: NVMADR
Offset: 0x3004

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 NVMADR[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 NVMADR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 NVMADR[7:4]     
Access R/WR/WR/WR/W 
Reset 0000 

Bits 23:16 – NVMADR[23:16]

Bits 15:8 – NVMADR[15:8]

Bits 7:4 – NVMADR[7:4]  NVM Address Register bits(1)

NVM Address register used to program a Flash word or Flash row or perform a page erase. During row programming, the address may point to any Flash word within the Flash row. The row programming always starts at the beginning of the Flash row. NVMADR [3:0] is hard coded to logic ‘0000’.