9.2.19 NVM CRC Control Register
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Gray cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| C | Write to clear | S | Software settable bit | x | Channel number |
| Name: | NVMCRCCON |
| Offset: | 0x3048 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DELAY[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CRCEN | START | CRCIDL[1:0] | |||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CRCEC[1:0] | |||||||||
| Access | R/HS/HC | R/HS/HC | |||||||
| Reset | 0 | 0 | |||||||
Bits 23:16 – DELAY[7:0] Delay Between CRC Accesses bits
Bit 15 – CRCEN Enable CRC Function bit
| Value | Description |
|---|---|
1 | CRC function enabled |
0 | CRC function disabled |
Bit 14 – START Start CRC Calculation bit
| Value | Description |
|---|---|
1 | Start CRC calculation (CRC in progress) |
0 | CRC calculation complete (CRC function idle) |
Bits 9:8 – CRCIDL[1:0] Idle Operation Control bits
| Value | Description |
|---|---|
| 11 | Reserved |
| 10 | CRC operates in Idle mode and is stopped in CPU Run mode |
| 01 | CRC operates in CPU Run mode and is stopped in Idle mode |
| 00 | CRC operates in CPU Run mode and Idle mode |
Bits 1:0 – CRCEC[1:0] CRC Error Code bits
| Value | Description |
|---|---|
| 11 | Invalid address (start address greater than end address) |
| 10 | Flash ECC DED error |
| 01 | Security access control violation |
| 00 | No error |