Bits 31:0 – ECCEDATA1[63:32] NVM Read Error Data bits
These bits register the
NVM read data (taking Fault injections into account) when the SEC or DED bit is set in
the NVMECCSTAT register.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.