9.2.21 NVM CRC End Address Register

Table 9-22. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: NVMCRCEND
Offset: 0x3050

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 CRCEND[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CRCEND[23:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CRCEND[23:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:16 – CRCEND[23:16]

Bits 23:0 – CRCEND[23:0] End Address Offset

Bits 11:0 – CRC[11:0] CRC end address (least significant bits) fixed value 0xFFF)