9.2.22 NVM CRC Seed Register

Table 9-23. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: NVMCRCSEED
Offset: 0x3054

Bit 3130292827262524 
 CRCSEED[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 CRCSEED[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 CRCSEED[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 CRCSEED[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – CRCSEED[31:0] 32-Bit Seed Value for CRC Calculation bit