9.2.10 NVM ECC Fault Injection Pointer Register

Table 9-11. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: NVMECCFPTR
Offset: 0x3024

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 FLT2PTR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 FLT1PTR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – FLT2PTR[7:0] ECC Fault Injection Bit Pointer 2

ValueDescription
11111111-10001001No Fault injection occurs
10001000Fault injection (bit inversion) occurs on bit 136 of ECC bit order
...
00000001Fault injection (bit inversion) occurs on bit 1 of ECC bit order
00000000Fault injection (bit inversion) occurs on bit 0 of ECC bit order

Bits 7:0 – FLT1PTR[7:0] ECC Fault Injection Bit Pointer 1

ValueDescription
11111111-10001001No Fault injection occurs
10001000Fault injection (bit inversion) occurs on bit 136 of ECC bit order
...
00000001Fault injection (bit inversion) occurs on bit 1 of ECC bit order
00000000Fault injection (bit inversion) occurs on bit 0 of ECC bit order