9.2.7 NVM Source Data Address Register(1,2)

Note:
  1. This register is not writable when WR = 1.
  2. This address must be aligned to a RAM word address (word-aligned).
Table 9-8. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: NVMSRCADR
Offset: 0x3018

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 SRCADR[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 SRCADR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SRCADR[7:2]   
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 23:16 – SRCADR[23:16] RAM Base Address register for row programming

The address is always on 32-bit word boundaries.

Bits 15:8 – SRCADR[15:8] RAM Base Address register for row programming

The address is always on 32-bit word boundaries.

Bits 7:2 – SRCADR[7:2] RAM Base Address register for row programming

The address is always on 32-bit word boundaries.