9.2.13 NVM ECC Error Data 0 Register

Table 9-14. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: NVMECCEDATA0
Offset: 0x3030

Bit 3130292827262524 
 ECCEDATA0[31:24] 
Access R/HSR/HSR/HSR/HSR/HSR/HSR/HSR/HS 
Reset 00000000 
Bit 2322212019181716 
 ECCEDATA0[23:16] 
Access R/HSR/HSR/HSR/HSR/HSR/HSR/HSR/HS 
Reset 00000000 
Bit 15141312111098 
 ECCEDATA0[15:8] 
Access R/HSR/HSR/HSR/HSR/HSR/HSR/HSR/HS 
Reset 00000000 
Bit 76543210 
 ECCEDATA0[7:0] 
Access R/HSR/HSR/HSR/HSR/HSR/HSR/HSR/HS 
Reset 00000000 

Bits 31:0 – ECCEDATA0[31:0] NVM Read Error Data bits

These bits register the NVM read data (taking Fault injections into account) when the SEC or DED bit is set in the NVMECCSTAT register.