9.2.15 NVM ECC Error Data 2 Register

Table 9-16. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: NVMECCEDATA2
Offset: 0x3038

Bit 3130292827262524 
 ECCEDATA2[95:88]  
Access R/HSR/HSR/HSR/HSR/HSR/HSR/HSR/HS 
Reset 00000000 
Bit 2322212019181716 
 ECCEDATA2[87:80]  
Access R/HSR/HSR/HSR/HSR/HSR/HSR/HSR/HS 
Reset 00000000 
Bit 15141312111098 
 ECCEDATA2[79:72]  
Access R/HSR/HSR/HSR/HSR/HSR/HSR/HSR/HS 
Reset 00000000 
Bit 76543210 
 ECCEDATA2[71:64]  
Access R/HSR/HSR/HSR/HSR/HSR/HSR/HSR/HS 
Reset 00000000 

Bits 31:0 – ECCEDATA2[95:64] NVM Read Error Data bits

These bits register the NVM read data (taking Fault injections into account) when the SEC or DED bit is set in the NVMECCSTAT register.