9.2.161 GMAC MMSL Interrupt Status Register

Name: GMAC_MMSL_ISR
Offset: 0xF18
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   SMD_ERRFR_COUNT_ERRSMDC_ERRSMDS_ERRRCV_V_ERRRCV_R_ERR 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 5 – SMD_ERR Illegal SMD Received (Clear on read)

ValueDescription
0

No illegal SMD received since the last read of GMAC_MMSL_ISR.

1

Illegal SMD received (different from Express, Verify, Response, Start Preemptible or Continuation Preemptible) since the last read of GMAC_MMSL_ISR

Bit 4 – FR_COUNT_ERR Illegal SMD Received (Clear on read)

ValueDescription
0

No frame count error detected since the last read of GMAC_MMSL_ISR.

1

The SMD-C received since the last read of GMAC_MMSL_ISR indicates a different frame count than expected (i.e. the fragment belongs to another frame and not to the Start packet already received before this) or that a fragment error hoccurred, meaning that the field following the SMD-C received was encoding a different fragment count than it was supposed to be.

Bit 3 – SMDC_ERR SMD-C Received When Waiting an SMD-S (Clear on read)

ValueDescription
0

No error since the last read of GMAC_MMSL_SR.

1

An SMD-C has been received when an SMD-S was expected since the last read of GMAC_MMSL_SR.

Bit 2 – SMDS_ERR SMD-S Received When Waiting an SMD-C (Clear on read)

ValueDescription
0

No error since the last read of GMAC_MMSL_SR.

1

An SMD-S has been received when an SMD-C was expected since the last read of GMAC_MMSL_SR.

Bit 1 – RCV_V_ERR Incorrect Verification Mpacket Received (Clear on read)

ValueDescription
0

No error since the last read of GMAC_MMSL_SR.

1

An incorrect verification mPacket has been received since the last read of GMAC_MMSL_SR.

Bit 0 – RCV_R_ERR Incorrect Response Mpacket Received (Clear on read)

ValueDescription
0

No error since the last read of GMAC_MMSL_SR.

1

An incorrect response mPacket has been received since the last read of GMAC_MMSL_SR.