9.2.200 GMAC Express MAC Transmit PFC Pause Register

Name: GMAC_EMAC_TPFCP
Offset: 0x10C4
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 PQ[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PEV[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – PQ[7:0] Pause Quantum

If bit 17 of the Network Control register is written with a ‘1’ then for each entry equal to zero in the Transmit PFC Pause register[15:8], the PFC pause frame's pause quantum field associated with that entry will be taken from the Transmit Pause Quantum register. For each entry equal to one in the Transmit PFC Pause register [15:8], the pause quantum associated with that entry will be zero.

Bits 7:0 – PEV[7:0] Priority Enable Vector

If bit 17 of the Network Control register is written with a ‘1’ then the priority enable vector of the PFC priority based pause frame will be set equal to the value stored in this register [7:0].