9.2.89 GMAC Undersized Frames Received Register

Name: GMAC_UFR
Offset: 0x184
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       UFRX[9:8] 
Access RR 
Reset 00 
Bit 76543210 
 UFRX[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 9:0 – UFRX[9:0] Undersize Frames Received

Counts the number of frames received less than 64 bytes in length (10/100 mode or Gigabit mode, full duplex) that do not have either a CRC error or an alignment error. In Gigabit mode, half duplex, this register counts either frames not conforming to the minimum slot time of 512 bytes or frames not conforming to the minimum frame size once bursting is active.