9.2.143 GMAC ENST On Time Queue Register x

Name: GMAC_ENST_ON_Qx
Offset: 0x0820 + x*0x04 [x=0..5]
Reset: 0x0001FFFF
Property: R/W

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
        ON_TIME[16] 
Access R/W 
Reset 1 
Bit 15141312111098 
 ON_TIME[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 ON_TIME[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 16:0 – ON_TIME[16:0] Time When Queue is Open

Defines the seconds of the time for which the queue is open.