9.2.96 GMAC Receive Resource Errors Register
| Name: | GMAC_RRE |
| Offset: | 0x1A0 |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| RXRER[17:16] | |||||||||
| Access | R | R | |||||||
| Reset | 0 | 0 | |||||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| RXRER[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RXRER[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 17:0 – RXRER[17:0] Receive Resource Errors
Counts the frames that were successfully received by the MAC but could not be copied to memory because no receive buffer was available. This occurs when the GMAC reads a buffer descriptor with its ownership (or used) bit set.