9.2.276 GMAC Express MAC Received LPI Transitions

Name: GMAC_EMAC_RXLPI
Offset: 0x1270
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 COUNT[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 COUNT[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:0 – COUNT[15:0] Count of Received LPI transitions (cleared on read)

A count of the number of times there is a transition from receiving normal idle to receiving low-power idle.