9.2.187 GMAC Express MAC Transmit DMA Lockup Control Register

Name: GMAC_EMAC_TXDMA_LCKUP_CR
Offset: 0x1070
Reset: 0x07FFFFFF
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   LCKUP_EN_Q5LCKUP_EN_Q4LCKUP_EN_Q3LCKUP_EN_Q2LCKUP_EN_Q1LCKUP_EN_Q0 
Access R/WR/WR/WR/WR/WR/W 
Reset 111111 

Bits 0, 1, 2, 3, 4, 5 – LCKUP_EN_Qx Transmit DMA Lockup Detector Enable for Queue x

ValueDescription
0

Disables the transmit DMA lockup timer for queue x. The number of outstanding packets are still counted but the actual timer does not run.

1

Enables the transmit DMA lockup timer for queue x.