9.2.247 GMAC Express MAC Oversized Frames Received Register

Name: GMAC_EMAC_OFR
Offset: 0x1188
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       OFRX[9:8] 
Access RR 
Reset 00 
Bit 76543210 
 OFRX[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 9:0 – OFRX[9:0] Oversized Frames Received

Counts the number of frames received exceeding 1518 bytes (1536 bytes if bit 8 is set in the Network Configuration register, 10240 bytes if bit 3 is set in the Network Configuration register) in length but do not have either a CRC error, an alignment error nor a receive symbol error.