9.2.180 GMAC Express MAC RX Partial Store and Forward Register

Name: GMAC_EMAC_RPSF
Offset: 0x1044
Reset: 0x00000FFF
Property: Read/Write

Bit 3130292827262524 
 ENRXP        
Access R/W 
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       RPB1ADR[9:8] 
Access R/WR/W 
Reset 11 
Bit 76543210 
 RPB1ADR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bit 31 – ENRXP Enable RX Partial Store and Forward Operation

Bits 9:0 – RPB1ADR[9:0] Receive Partial Store and Forward Address

Watermark value. Reset = 1.