9.2.205 PTP Express MAC TX Unicast IP Destination Address Register

Name: GMAC_EMAC_TXUDAR
Offset: 0x10D8
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 TXUDA[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 TXUDA[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 TXUDA[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TXUDA[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – TXUDA[31:0] Transmit Unicast Destination Address

Unicast IP destination address used for detection of PTP frames on transmit path.