9.2.252 GMAC Express MAC Alignment Errors Register

Name: GMAC_EMAC_AE
Offset: 0x119C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       AER[9:8] 
Access RR 
Reset 00 
Bit 76543210 
 AER[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 9:0 – AER[9:0] Alignment Errors

Counts the frames that are not an integral number of bytes long and have bad CRC when their length is truncated to an integral number of bytes and are between 64 and 1518 bytes in length (1536 if bit 8 is set in Network Configuration register, 10240 bytes if bit 3 is set in the Network Configuration register). This register is also incremented if a symbol error is detected and the frame is of valid length and does not have an integral number of bytes.