9.2.236 GMAC Express MAC Broadcast Frames Received Register

Name: GMAC_EMAC_BCFR
Offset: 0x115C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 BFRX[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 BFRX[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 BFRX[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 BFRX[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – BFRX[31:0] Broadcast Frames Received without Error

Broadcast frames received without error. Counts the number of broadcast frames successfully received. Excludes pause frames, and is only incremented if the frame is successfully filtered and copied to memory.