9.2.308 GMAC Express MAC Frame Elimination Control2 B Register

Name: GMAC_EMAC_FRER_CTRL2_B
Offset: 0x18D4
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
    SEQ_NUM_LENGTH[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
   SEQ_REC_WINDOW[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 12:8 – SEQ_NUM_LENGTH[4:0] Number of Significant Bits of the 802.1CB Sequence Number

Defines the number of LSBs to consider in the 802.1CB sequence number.

The vector recovery algorithm does not work for values lower than 4. The value 0 and values greater than 16 are equivalent to 16.

Bits 5:0 – SEQ_REC_WINDOW[5:0] Vector Recovery Window

Defines the window size used by the vector recovery algorithm to determine whether to reject a packet. A value of zero means the entire history vector is used.