9.2.4 GMAC User Register

Name: GMAC_UR
Offset: 0x00C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  HDFLCTLEN   REFCLKMIM[1:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 6 – HDFLCTLEN Half Duplex Flow Control Enable

ValueDescription
0 Half duplex flow control is disabled.
1 Half duplex flow control is enabled.

Bit 2 – REFCLK Source for the GMAC Reference Clock

ValueNameDescription
0 INTERNAL_GCLK Selects the GCLK from PMC.
1 EXTERNAL Selects the clock from an IO.

Bits 1:0 – MIM[1:0] Media Interface Mode

ValueNameDescription
0 – Reserved
1 RMII Selects RMII mode.
2 RGMII Selects RGMII mode.