9.2.265 GMAC Express MAC PTP Event Frame Transmitted Seconds Low Register

Name: GMAC_EMAC_EFTSL
Offset: 0x11E0
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 RUD[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 RUD[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 RUD[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 RUD[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – RUD[31:0] Register Update

Updated with the value that the 1588 Timer Seconds register holds when the SFD of a PTP transmit primary event crosses the MII interface. An interrupt is issued when the register is updated.