9.2.286 GMAC Express MAC Transmit Queue Upper Buffer Address Register

Name: GMAC_EMAC_TQUBA
Offset: 0x14C8
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 TQUBA[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 TQUBA[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 TQUBA[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TQUBA[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – TQUBA[31:0] Transmit Queue Upper Buffer Address

Upper 32 bits of transmit buffer descriptor queue base address.